text.skipToContent text.skipToNavigation

Alternate Catalog No. : DB96

n° de catalogue : 1SAZ901901R1001

Description:  BASE POUR RELAIS ELEC EF96

CUP: 4013614501524

DB96 Single mounting kit for for TF96 and EF96
Afficher plus Afficher moins

Descripteurs

Catégorie

Overload Relays

Spécifications

Product Name

Single Mounting Kit

Rated Operational Voltage

Main Circuit 1000 V AC

Rated Impulse Withstand Voltage

Main Circuit 8 kV

Rated Insulation Voltage

1000 V

Number of Poles

3

Rated Frequency

Main Circuit 60 Hz
Main Circuit 50Hz

Degree of Protection

IP20

Pollution Degree

3

Suitable For

TF96
EF96

Connecting Capacity Main Circuit

Flexible with Ferrule 1x 6 ... 50 mm²
Flexible with Ferrule 2x 6 ... 35 mm²
Flexible with Insulated Ferrule 1x 6 ... 50 mm²
Flexible with Insulated Ferrule 2x 6 ... 16 mm²
Flexible 1x 6 ... 70 mm²
Flexible 2x 6 ... 35 mm²
Rigid 1x 6 ... 70 mm²
Rigid 2x 6 ... 35 mm²

Wire Stripping Length

Main Circuit 22 mm

Tightening Torque

Main Circuit 6 N·m

Mounting Position

Position 1 to 6

Recommended Screw Driver

M8/Hexagon 4/

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC

Connecting Capacity Main Circuit UL/CSA

Flexible 1x 8-1 AWG
Flexible 2x 8-3 AWG
Stranded 1x 8-1 AWG
Stranded 2x 8-2 AWG

Resistance to Shock acc. to IEC 60068-2-27

11 ms Pulse 25g

RoHS Status

Following EU Directive 2011/65/EU

Resistance to Vibrations acc. to IEC 60068-2-6

5g / 3 ... 150 Hz

Tightening Torque UL/CSA

Main Circuit 55 in·lb

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Width

70 mm

Product Net Height

157 mm

Product Net Weight

0.19kg

Product Net Depth / Length

102 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

76 mm

Package Level 1 Depth / Length

111 mm

Package Level 1 Gross Weight

0.24 kg

Package Level 1 EAN

4013614501524

Package Level 1 Height

160 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)