Alternate Catalog No. : LT200/A
n° de catalogue : 1SAZ401901R1001
Description: LT200/A TERMINAL SHROUD
CUP: 4013614286421
Descripteurs
Catégorie |
Overload Relays |
Spécifications
Product Name |
Terminal Shroud |
Suitable For |
TA200DU |
Classifications
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
eClass |
7.0 27379201 |
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Width |
117 mm |
Product Net Height |
152 mm |
Product Net Weight |
0.09 kg |
Product Net Depth / Length |
66 mm |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
150 mm |
Package Level 1 Depth / Length |
60 mm |
Package Level 1 Gross Weight |
0.1 kg |
Package Level 1 EAN |
4013614286421 |
Package Level 1 Height |
120 mm |
Ordering
ECN |
N |
Customs Tariff Number |
39269097 |
ECCN |
N |
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |