text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT200E

n° de catalogue : 1SAX501904R0001

Description:  CACHE-BORNES POUR REL DE SRCHARGE EF205

CUP: 4013614332999

LT200E Terminal cover for E200DU
Afficher plus Afficher moins

Descripteurs

Catégorie

Overload Relays

Spécifications

Product Name

Terminal Shroud

Suitable For

E200DU
EF205

Ambient Air Temperature

Storage -25 ... +70 °C
Operation -25 ... +70 °C

RoHS Status

Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

ETIM 4

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Width

100 mm

Product Net Height

69 mm

Product Net Weight

0.085 kg

Product Net Depth / Length

95 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

203 mm

Package Level 1 Depth / Length

86 mm

Package Level 1 Gross Weight

0.145 kg

Package Level 1 EAN

4013614332999

Package Level 1 Height

119 mm

Ordering

ECN

N

Customs Tariff Number

39269097

ECCN

N

ABB MDF Code

2EA - Thermoplastic Molded Parts