Catalog No. : 1SAJ929200R0060
Description: CEM11-FBP.60 EARTH LEAKAGE MONITOR
CUP: 4013614388620
Descriptors
Category |
UMC |
Specifications
Product Name |
Earth Leakage Monitor |
Rated Control Supply Voltage |
24 V DC |
Ambient Air Temperature |
Storage -40 ... +75 degree Celsius |
RoHS Status |
Following EU Directive 2011/65/EU |
Dimensions
Product Net Width |
135 mm |
Product Net Height |
38 mm |
Product Net Depth / Length |
116 mm |
Product Net Weight |
334 gram |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
135 mm |
Package Level 1 Height |
38 mm |
Package Level 1 Depth / Length |
116 mm |
Package Level 1 Gross Weight |
0.334 kg |
Package Level 1 EAN |
4013614388620 |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85043129 |
ECCN |
N |
ECN |
N |