text.skipToContent text.skipToNavigation

Alternate Catalog No. : ESB40-20N-06

n° de catalogue : 1SAE341111R0620

Description:  ESB40-20N INSTALLATION CONT. 230VAC/DC

CUP: 4013614518478

The ESB40..N installation contactors are used to control single and three-phase loads up to 40 A and can be operated by AC or DC voltages. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
Afficher plus Afficher moins

Descripteurs

Catégorie

AF Contactors

Spécifications

Product Type

Installation Contactors (4-poles)

General Use Rating UL/CSA

(acc. to UL 240 V) 40 ampere
(acc. to UL 480 V) 40 ampere

Object Classification Code

Q

Rated Control Circuit Voltage

230 V

Number of Main Contacts NO

2

Number of Main Contacts NC

0

Maximum Operating Voltage UL/CSA

Main Circuit 480 V AC

Connecting Capacity Main Circuit UL/CSA

Solid 16-4 american wire gauge
Stranded 16-4 american wire gauge

Connecting Capacity Main Circuit UL/CSA

Solid 16-4 american wire gauge
Stranded 16-4 american wire gauge

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Operation -25 ... +55 °C

Rated Operational Voltage

Main Circuit 220 V DC
Main Circuit 400 V AC

Resistance to Shock acc. to IEC 60068-2-27

11 ms Pulse 15g

Tightening Torque UL/CSA

Control Circuit 8 in-lb (pound inch)
Main Circuit 20 in-lb (pound inch)

Rated Operational Current AC-1

(NO) 40 A

Standards

IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 61095
UL 60947-1
UL 60947-4-1

Rated Operational Power AC-3

(230 V) Single Phase, NO 3.7 kW

Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1

8 x Ie / AC-3

Horsepower Rating UL/CSA

(220 ... 240 V AC) Single Phase, NO 3 hp
(440 ... 480 V AC) Single Phase, NO 7.5 hp

Rated Frequency

Control Circuit 400 Hz
Control Circuit 50 Hz
Control Circuit 60 Hz
Control Circuit DC
Main Circuit 50Hz
Main Circuit 60 Hz
Main Circuit DC

Rated Short-time Withstand Current

at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 176 A

Rated Operational Current AC-3

(230 V) Single Phase, NO 22 A

Rated Making Capacity AC-3 acc. to IEC 60947-4-1

10 x Ie / AC-3

Maximum Electrical Switching Frequency

AC-1 cycles per hour
AC-3 cycles per hour
AC-7a cycles per hour
AC-7b cycles per hour

Short-Circuit Protective Devices

gG Type Fuses 63 A

Rated Insulation Voltage

acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 500 V

Mechanical Durability

1000000 cycle

Coil Operating Limits

(acc. to IEC 60947-4-1) 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)

Secondary Rated Impulse Withstand Voltage

6 kV

Connecting Capacity Main Circuit

Flexible with Ferrule 1x 1.5 ... 16/2x 1.5 ... 10 square mm/square mm
Flexible with Insulated Ferrule 1x 1.5 ... 16/2x 1.5 ... 10 square mm/square mm
Flexible 1x 1.5 ... 16/2x 1.5 ... 10 square mm/square mm
Rigid 1x 1.5 ... 25/2x 1.5 ... 10 square mm/square mm

Connecting Capacity Control Circuit

Flexible with Ferrule 1x 1 ... 2.5/2x 0.75 ... 1.5 square mm/square mm
Flexible with Insulated Ferrule 1x 1 ... 2.5/2x 0.75 ... 1 square mm/square mm
Flexible 1x 1 ... 2.5/2x 1 ... 1.5 square mm/square mm
Rigid 1x 1 ... 4/2x 1 ... 2.5 square mm/square mm

Coil Consumption

Average Holding Value 50 / 60 Hz 4.5 V - A
Average Pull-in Value 50 Hz 4.5 V - A
Average Pull-in Value 60 Hz 4.5 V - A
Average Holding Value DC 5 W
Average Pull-in Value DC 5 W

Mounting on DIN Rail

TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

Wire Stripping Length

Control Circuit 7 mm
Main Circuit 13 mm

Classifications

ETIM 6.0

EC001653 - Installation contactor for distribution board

ETIM 7

EC001653 - Installation contactor for distribution board

ETIM 5.0

EC001653 - Installation contactor for distribution board

eClass

7.0 27142308

Dimensions

Product Net Weight

0.37 kg

Product Net Depth / Length

65 mm

Product Net Width

54 mm

Product Net Height

85 mm

Package Information

Package Level 1 Width

57 mm

Package Level 1 Height

92 mm

Package Level 1 Depth / Length

69.5 mm

Package Level 1 Units

1 piece

Package Level 2 Width

280 mm

Package Level 2 Height

210 mm

Package Level 1 Gross Weight

0.37 kg

Package Level 2 Depth / Length

395 mm

Package Level 2 EAN

4013614539176

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85365080