text.skipToContent text.skipToNavigation

n° de catalogue : 192A9770P3

Description:  L/O (BLMGTN 161FBZ00478)

CUP:

AK/AKR low-voltage power circuit breakers are intended for use in commercial, industrial and utility applications.
Designed for severe duty, AKR breakers are serviceable and suitable for mains, feeders and applications such as motor starting, capacitor switching/generator protection and resistance welding.
They are fully rated; that is, the short time rating in most cases is equal to the short circuit rating providing the greatest opportunity for selectivity with downstream devices.
The breakers are maintainable and meet ANSI Standard C37.13 and C37.16, as well as applicable UL Standards.
There are five frame sizes from 800-4000 amperes with short circuit interrupting ratings to 200 kA symmetrical short circuit without fuses.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Burlington - AK/AKR

Spécifications

Frame Type

AK
AKJ
AKJT
AKJU
AKR
AKRT
AKRU
AKS
AKST
AKSU
AKU

Model/Type

AK-2-15
AK-25
AK-2A-15
AKJ-50
AKJ-50H
AKJT-50H
AKJU-50
AKR-100
AKR-30
AKR-30H
AKR-30S
AKR-50
AKR-50H
AKR-75
AKRT-50H
AKRU-30
AKRU-30S
AKRU-50
AKS-50
AKS-50H
AKST-50H
AKSU-50
AKU-25

Legacy GO Code

129SS