text.skipToContent text.skipToNavigation

n° de catalogue : 1547D-HJTD-N-N-N-B

Description:  4 HR W/CUR RFCI LED,2-3/16

CUP: 783786594139

Series 1547 Adaptive Trip Underground Faulted Circuit Indicator, Integral Radio Transmitter LED Type. Indicator Mounting Option H - Hotstick Mount with Clamp. Reset Delay Option J - 4 hour reset with current override. Sensor Mounting option T - Integral Hotstick. Reset Current option D - 3.0 Amp (2-3/16 inch sensor). SCADA Output option N - No SCADA. Lead Length option N - None - attached indicator sensor units. Close Proximity option N - Standard. Transmitter Phase Encoding option B - Phase B.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Traceurs de circuits

Caractéristiques spéciales

Adaptive Current Trip with Inrush Resistant Logic.

Application

Single Phase Underground Applications

Spécifications

Modèle

1547D

Courant de charge

800 A

Affichage

LED

Batterie

Long-Life Lithium Cell

Enceinte

Yes - Lexan Housing

Classifications

Marque de produit

Fisher Pierce

Standard

ANSI/IEEE 495-1986