text.skipToContent text.skipToNavigation

n° de catalogue : 1547B-HNTD-N-N-N

Description:  FP SERIES 1547 ADAPTIVE TRIP FCI

CUP: 783786306176

Series 1547 Adaptive Trip Underground Faulted Circuit Indicator, Standard FCI LED type. Indicator Mounting Option H - Hotstick Mount with Clamp. Reset Delay Option N - 4 hour reset with manual trip and manual reset. Sensor Mounting option T - Integral Hotstick. Reset Current option D - 3.0 Amp (2-3/16 inch sensor). SCADA Output option N - No SCADA. Lead Length option N - None - attached indicator sensor units. Close Proximity option N - Standard.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Traceurs de circuits

Caractéristiques spéciales

Adaptive Current Trip with Inrush Resistant Logic.

Application

Single Phase Underground Applications

Spécifications

Modèle

1547B

Courant de charge

800 A

Affichage

LED

Batterie

Long-Life Lithium Cell

Enceinte

Yes - Lexan Housing

Classifications

Marque de produit

Fisher Pierce

Standard

ANSI/IEEE 495-1986