n° de catalogue : 1541FH-1A-NTS-B
Description: FAULT IND 4HR T RESET 200A LED
CUP: 783786671540
Series 1541 - Underground Faulted Circuit Indicator - Single Phase. Inrush Restraint option F - Inrush Trip Delay. Indication/Battery Option H - LED, non-replaceable battery, hotstick mounted. Trip Point - 100 Amps, Reset Time Delay after Fault Occurrence option A - 4 hour automatic reset time delay. Display Option T - Integral LED (always selected with code H under Indicator/Battery Options. Cable Clamp Size - Small - .63 inch to 1.58 inch cable diameter.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descripteurs
|
Catégorie |
Traceurs de circuits |
|
Caractéristiques spéciales |
Fixed Current Trip with Inrush Delay. Temperature Range -40 Degrees C to +85 Degrees C. |
|
Application |
Single Phase Underground Applications |
Spécifications
|
Modèle |
1541 |
|
Courant de charge |
1,000 A |
|
Précision |
Trip Current Accuracy +/- 10 Percent |
|
Affichage |
LED |
|
Batterie |
Long-Life Lithium Cell |
Classifications
|
Marque de produit |
Fisher Pierce |
|
Standard |
ANSI/IEEE 495-1986 |