text.skipToContent text.skipToNavigation

n° de catalogue : 1515WB-3A3-20SL-B

Description:  FCI,3PH,300A TRIP,3A RESET

CUP: 783786390007

Series 1515 Underground Faulted Circuit Indicator - Three Phase (three sensors, one indicator) Unit requires current in all phases to reset. Current Reset Faulted Circuit Indicator. , Flag Display, B Mounting Option - Bracket/surface mounting (remote from sensor). Trip Settings - 300 Amps, Inrush Restraint/Reset Delay Options - Flag Display, Manual Reset Override - Option A - Standard Trip Curve, 10-30 second delay after restoration of power. Minimum Reset Current Level is 3. Lead Length between Sensor and Display - Option - 20 foot. Sensor Termination - Option S - Terminates with remote lead connected to sensor. Maximum Cable Diameter - Option L - 2-3/16 inches and has snap-on U lamination for circuit isolation.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Traceurs de circuits

Caractéristiques spéciales

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Triple Phase Underground Applications

Spécifications

Modèle

1515 W

Tension nominale

29.3 kV

Courant de charge

1,000 A

Précision

Trip Current Accuracy +/- 10 Percent

Affichage

Flag

Batterie

Long-Life Lithium Cell

Enceinte

Yes - Lexan Housing

Classifications

Marque de produit

Fisher Pierce

Standard

ANSI/IEEE