text.skipToContent text.skipToNavigation

n° de catalogue : 1514SM-8Z1.5-NGL-B

Description:  FAULTED CIRCUIT INDICATOR,FLAG

CUP: 783786592678

Series 1514 Current Reset Faulted Circuit Indicator with flag display and Manual Reset Override. Tie-wrap mounting with attached indicator/sensor. 800A Fixed Trip setting. Inrush restraint, 60 sec. reset time delay after restoration of power.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Traceurs de circuits

Caractéristiques spéciales

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Single Phase Underground Applications

Spécifications

Modèle

1514S

Tension nominale

29.3 kV

Courant de charge

1,000 A

Précision

Trip Current Accuracy +/- 10 Percent

Affichage

Flag

Batterie

Long-Life Lithium Cell

Enceinte

Yes - Lexan Housing

Classifications

Marque de produit

Fisher Pierce

Standard

ANSI/IEEE