text.skipToContent text.skipToNavigation

Alternate Catalog No. : 1514SB-2A1.2-10SM-B

n° de catalogue : 1514SB2A1.210SMB

Description:  FCI,FLAG DISPLAY,200A TRIP,

CUP: 783786592296

Series 1514 Current Reset Faulted Circuit Indicator with Flag display and Manual Set Override. Bracket/surface mounting. 200A Fixed Trip setting. Standard Trip Curve, 10 to 30 sec. delay after restoration of power.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Traceurs de circuits

Caractéristiques spéciales

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Single Phase Underground Applications

Spécifications

Modèle

1514S

Tension nominale

29.3 kV

Courant de charge

1,000 A

Précision

Trip Current Accuracy +/- 10 Percent

Affichage

Flag

Batterie

Long-Life Lithium Cell

Enceinte

Yes - Lexan Housing

Classifications

Marque de produit

Fisher Pierce

Standard

ANSI/IEEE