text.skipToContent text.skipToNavigation

n° de catalogue : 1514AH-2A3-NTD-B

Description:  FCI CURRENT RESET W/OUTPUT CONTACT

CUP: 75114093903

Series 1514 Underground Faulted Circuit Indicator - Single Phase (one sensor, one indicator), Current Reset Faulted Circuit Indicator. , Flag Display and single (N.O.) latching SCADA output contact. H Mounting Option - Hotstick mounting (attached indicator/sensor) (B and D sensors only, one phase only). Trip Settings -300 Amps, Inrush Restraint/Reset Delay Options - Flag Display, Manual Reset Override - Option N - Inrush restraint, No automatic reset, manual reset only. Minimum Reset Current Level is 3. Lead Length between Sensor and Display - Option N - None - Attached indicator sensor units, G or T sensor termination. Sensor Termination - Option T - Sensor and indicator attached to Hotstick clamp. Maximum Cable Diameter - Option D - 2-3/16 inches.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Traceurs de circuits

Caractéristiques spéciales

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Single Phase Underground Applications

Spécifications

Modèle

1514 A

Tension nominale

29.3 kV

Courant de charge

1,000 A

Précision

Trip Current Accuracy +/- 10 Percent

Affichage

Flag

Batterie

Long-Life Lithium Cell

Enceinte

Yes - Lexan Housing

Classifications

Marque de produit

Fisher Pierce

Standard

ANSI/IEEE