text.skipToContent text.skipToNavigation

n° de catalogue : 12L5GRAP12LD7W3U9

Description:  ENSEIGNE COMBINE EN PLASTIQUE 12V

CUP: 787321206570

Arrows/Chevron Direction: arrow up 90°, Powerpack of 12V-50W, lead-calcium, Pictogram Combination Unit, single face ceiling or wall mount, two heads, MR16 LED, 12V-4W, Colour: factory white, 120/347VAC, diagnostics, non-audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 50, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes, with canopy
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence