- Accueil
- Soft Starters
- Softstarter - Open (PSE)
Softstarter - Open (PSE)
produits correspondant à vos sélections
Afficher
par page
Page
de
Image | n° de catalogue | Description |
---|
Product Type
Product Type–
Input Voltage
Input Voltage–
Control Voltage
Control Voltage–
Normat Duty: Output Current (A)
Normat Duty: Output Current (A)–
- ... +
Normal Duty: Motor Power (HP) at 208V
Normal Duty: Motor Power (HP) at 208V–
- ... +
Normal Duty: Motor Power (HP) at 230V
Normal Duty: Motor Power (HP) at 230V–
- ... +
Normal Duty: Motor Power (HP) at 460V
Normal Duty: Motor Power (HP) at 460V–
- ... +
Normal Duty: Motor Power (HP) at 575V
Normal Duty: Motor Power (HP) at 575V–
- ... +
Heavy Duty: Output Current (A)
Heavy Duty: Output Current (A)–
- ... +
Heavy Duty: Motor Power (HP) at 208V
Heavy Duty: Motor Power (HP) at 208V–
- ... +
Heavy Duty: Motor Power (HP) at 230V
Heavy Duty: Motor Power (HP) at 230V–
- ... +
Heavy Duty: Motor Power (HP) at 460V
Heavy Duty: Motor Power (HP) at 460V–
- ... +
Heavy Duty: Motor Power (HP) at 575V
Heavy Duty: Motor Power (HP) at 575V–
- ... +
Vous pouvez comparer jusqu’à 4 produits.