Catalog No. : ZX207MEG
Description: 1/2IN 4HOLE FLAT BRKT EG W MAGNETS
UPC: 616013138250
Descriptors
|
Category |
Splices or splice plates |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Overall Length |
7-1/4 in |
|
Suitable for |
U-profile |
|
Model |
Flat coupler |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Number of holes/slots per side |
4 |
Documents/Support Tools
|
Sales Drawing |