Catalog No. : ZX207M
Description: 1/2IN 4HOLE FLAT BRKT GG W MAGNETS
UPC: 616013138236
Plate with Magnets, Four Hole Splice, Length 7-1/4 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Splices or splice plates |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Overall Length |
7-1/4 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Flat coupler |
|
With screw accessories |
N |
|
Material |
Steel |
|
Number of holes/slots per side |
4 |
Documents/Support Tools
|
Sales Drawing |