Catalog No. : ZX207EG-10
Description: FLAT BRKT 4 HL 1/2 EGALV
UPC: 616013121016
Four hole Steel Splice Plate with SilverGalv finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Splices or splice plates |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Overall Length |
7-1/4 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Flat coupler |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |