Catalog No. : ZX207-10
Description: FLAT BRKT 4 HL 1/2 GGALV
UPC: 616013120910
Descriptors
|
Category |
Splices or splice plates |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Overall Length |
7-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
EPD Galvanized Superstrut® channels US EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US EPD Superstrut Steel channels - CA |
|
Suitable for |
U-profile |
|
Model |
Flat coupler |
|
With screw accessories |
N |
|
Material |
Steel |