Alternate Catalog No. : ZVW 9074 RECC
Catalog No. : ZVW9074RECC
Description: AL INS TFR CONN NO12-250 RH 16COND
UPC: 783786761852
Zeebar Aluminum Insulated Transformer Connector, #12 - 250 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, 16 Conductor with Oxide Inhibitor Option R - Right Hand Feed Option EC - PVC Encapsulated Bar, Bar Cut length 7.34 inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 250 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
Cut length 7.34 inches |
Documents/Support Tools
|
SDS |