Alternate Catalog No. : ZVW86812SLRL58EZECCK
Catalog No. : ZVW86812SLRL58EZCK
Description: UNIV QDISC TRANSCONN 12-350 KIT 8C
UPC: 783786814503
Aluminum Insulated Transformer Kit, #12 - 350 kcmil, Aluminum and Copper, Stud size 5/8 inch, Eight Conductor
View More
View Less
For more info visit:
electrification.us.abb.com
- Tri-Contact Design Distributes Force more Evenly than Existing Stud Mounting Configurations or Other Multi-Stud Designs, Resulting in Higher, More Uniform Contact Force on the Threads
- Design Also Eliminates the Chance of Movement
- Dual Stud Locking Screws Fully Engage on Either Stud Size, Maximizing the Engagemetn Force on the Stud
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install, Because 5/16 inch Hex Wrench Does it All - Including the Street Light Outlet
- Truly Universal - Both Series Fit 5/8 inch or 1 inch Studs
- Made from Aluminu for High Strength and High Conductivity
- Quick-Disconnect Connectors are Easy to Install and Remove
- #14 to #2 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications and Also RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
6.566 inch long |
Documents/Support Tools
|
SDS |