Alternate Catalog No. : ZVW 7789 LK
Catalog No. : ZVW7789LK
Description: Z BAR TFR CONN NEUR KIT 12-350 MCM
UPC: 783786761845
Aluminum Z Bar Transformer Connector Neutral Kit, 12-350 MCM, Streetlight wire size 2 to 14, Three Bars - (1) Z 7789 L uninsulated bar and (2) ZVW 7789 L insulated bars. 4-23/32 inches long x 2-3/16 inches wide x 2-27/32 inches high, (2) Clear PVC Boots 5-21/32 inches long. For 1 inch Stud.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC Boot |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
4-23/32 inches long x 2-3/16 inches wide x 2-27/32 inches high |
Documents/Support Tools
|
SDS |