text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZVW 7789 L BOOT

Catalog No. : ZVW7789LBOOT

Description:  ZVW 7789 L BOOT

UPC: 783786761838

Lock-On Clear PVC Boot. Inside Dimensions 5.568 inch long x 3.625 inch High x 2.218 inch wide. (6) 7/8 inch Diameters Half-Moon Cuts. (9) 3/8 inch Diameter holes. (1) 7/16 inch diameter cut.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Connector and cable seal

Special Features

Insulating Clear Slip-On PVC Cover. Inside Dimensions 5.568 inch long x 3.625 inch High x 2.218 inch wide.

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant