Alternate Catalog No. : ZVW 7725 EC
Catalog No. : ZVW7725EC
Description: LOCK-ON INSULATOR
UPC: 783786761821
ZeeBar with Lock-On Insulator, (3) 6 Outlet Position Bars, Shrink Wrapped together. Oxide Inhibiting Compound. 12 to 350 kcmil cable. 4.687 inch cut length x 1.750 inches wide x 2.218 inches high
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
4.687 inch cut length x 1.750 inches wide x 2.218 inches high |
Documents/Support Tools
|
SDS |