Alternate Catalog No. : ZVW 7301 LFK
Catalog No. : ZVW7301LFK
Description: Z BAR TFR CONN NEUT KIT 5-600 MCM
UPC: 783786761814
Z Bar Transformer Connector Neutral Kit, (2) Encapsulated Bars, (1) Bare Bar, 6-500 MCM, 14-2 Streetlight, Quick Disconnect 1 Inch Stud, Cut Length 5.813 inches long x 2.187 inch wide x 2.844 inch high, 6 positions with Oxide Inhibiting Compound
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
Cut Length 5.813 inches long x 2.187 inch wide x 2.844 inch high |
Documents/Support Tools
|
SDS |