Alternate Catalog No. : ZVW 6867 K2
Catalog No. : ZVW6867K2
Description: AL INS TFR NO6-500KCMIL 8COND OXK
UPC: 783786761807
Zeebar Aluminum Insulated Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, (3 X) Eight Conductor Option K is for kit containing (2) ZVW 4045 USLC Connectors with Covers and (1) Z 4045 U 2 SLC Connector and (1) ZVW 6867 Hardware Kit and Instruction Sheet.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
6.906 inch long |
Documents/Support Tools
|
SDS |