Alternate Catalog No. : ZVW 6830 R V4
Catalog No. : ZVW6830RV4
Description: 6 POS Z-BAR 500MCM OVERSIZED HOLES
UPC: 783786816767
Aluminum Insulated Transformer Kit, #6 - 500 kcmil, Aluminum and Copper, Stud size 5/8 inch and 1 inch, 6 position Z Bar, oversized holes. 6.925 inches long x 2.312 inches wide x 2.844 inches high
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
6.925 inches long x 2.312 inches wide x 2.844 inches high |
Documents/Support Tools
|
SDS |