Alternate Catalog No. : ZVW 6830 RK V3
Catalog No. : ZVW6830RKV3
Description: AL INS TFR CONN NO6-500 KCMIL RH V3
UPC: 783786761760
Zeebar Aluminum Insulated Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch Option K is for kit containing one bare uninsulated and three PVC Dipped insulated connectors Option R - Right Hand Feed Option V3. 6.925 inches long x 2.187 inches wide x 2.844 inches high
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
6.925 inches long x 2.187 inches wide x 2.844 inches high, |
Documents/Support Tools
|
SDS |