Alternate Catalog No. : ZVW 6830 RK V2
Catalog No. : ZVW6830RKV2
Description: AL INS TFR CONN NO6-500 KCMIL RH V2
UPC: 783786761753
Zeebar Aluminum Insulated Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch Option K is for kit containing one uninsulated bare bar and two PVC Dipped insulated connector Option R - Right Hand Feed Option V2. 6.925 inches long x 2.187 inches wide x 2.844 inches high. 8 positions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
6.925 inches long x 2.187 inches wide x 2.844 inches high, |
Documents/Support Tools
|
SDS |