Alternate Catalog No. : ZVW 6658 K-SW
Catalog No. : ZVW6658K-SW
Description: AL INS TFR 12-350KCMIL 6COND KIT SW
UPC: 783786761715
Zeebar Aluminum Insulated Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, Six Conductors Option K is for kit (3) Bars and (2) Boots. Option SW - with Shrink Wrap. 4.250 inches long x 1.750 inch wide x 2.218 inches high
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
6 Conductors |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Boot |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
4.250 inches long x 1.750 inch wide x 2.218 inches high |
Documents/Support Tools
|
SDS |