Alternate Catalog No. : ZVW 6063 USLEC
Catalog No. : ZVW6063USLEC
Description: AL INS TFR 12-350 KCMIL 12 COND EC
UPC: 783786761692
Zeebar Aluminum Insulated Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, Twelve Conductor with Oxide Inhibitor Option EC - PVC Encapsulated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
8.38 inch long |
Documents/Support Tools
|
SDS |