Alternate Catalog No. : ZVW 5055 USLRC
Catalog No. : ZVW5055USLRC
Description: AL INSUL TFR CONN NO6-500 10 COND
UPC: 783786761678
Zeebar Aluminum insulated Transformer Connector #6 - 500 kcmil, Aluminum-Copper, Stud Size 5/8 inch and 1 inch, Ten Conductor
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws on Top
- A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
- ZVW-USL Series Fits Both 5/8 inch or 1 inch Studs
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Clear PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
7.906 inch long |
Documents/Support Tools
|
SDS |