Alternate Catalog No. : ZVW 5035-1 SLC
Catalog No. : ZVW5035-1SLC
Description: AL INS TFRCONN NO6-500 8 COND OXK
UPC: 783786761630
Keebar Aluminum Insulated Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 1 inch, Eight Conductor with Oxide Inhibitor, Street Light Outlet, 6-1/4 inch long
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws on Top
- A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
6.250 inches long |
Documents/Support Tools
|
SDS |