Alternate Catalog No. : ZVW 5033-1 SL-TS
Catalog No. : ZVW5033-1SL-TS
Description: TRANSF. Z-BAR
UPC: 75114197861
Aluminum Insulated Transformer Kit, #12 - 350 kcmil, Aluminum and Copper, Stud size 1 inch, Eight Conductor
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws on Top
- A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
5.72 inch long |
Documents/Support Tools
|
SDS |