Alternate Catalog No. : ZVW 4043 USLC
Catalog No. : ZVW4043USLC
Description: UNIV QDISC TRANSCONN 12-350 8O OI
UPC: 783786761425
Aluminum Universal Quick Disconnect Transformer Connectors - ZVW-USL Series, cable range 12-350, length 6-3/8 inch, stud type 5/8 & 1, outlets 8, Oxide Inhibitor
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws on Top
- A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
- ZVW-USL Series Fits Both 5/8 inch or 1 inch Studs
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
ength 6-3/8 inch |
Documents/Support Tools
|
SDS |