Alternate Catalog No. : ZVW 4025 EZSL BOOT
Catalog No. : ZVW4025EZSLBOOT
Description: CLEAR PVC COVER FOR Z 4025 EZSL
UPC: 783786761371
Lock-On Clear PVC Boot/Cover For Z 4025. Length 7-21/32 inch x 3-5/8 inch. Nine 3/8 inch Diameter Thru Holes, Six 1 inch Half Moon Cuts, One 7/16 inch Diameter Hole.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tri-Contact Design Distributes Force more Evenly than Existing Stud Mounting Configurations or Other Multi-Stud Designs, Resulting in Higher, More Uniform Contact Force on the Threads
- Design Also Eliminates the Chance of Movement
- Dual Stud Locking Screws Fully Engage on Either Stud Size, Maximizing the Engagemetn Force on the Stud
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install, Because 5/16 inch Hex Wrench Does it All - Including the Street Light Outlet
- Truly Universal - Both Series Fit 5/8 inch or 1 inch Studs
- Made from Aluminu for High Strength and High Conductivity
- Quick-Disconnect Connectors are Easy to Install and Remove
- #14 to #2 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications and Also RUS Accepted
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Z 4025 EZSL, Lock-On Clear Insulating PVC, Length 7.656 inch |
Classifications
|
Brand Name |
Homac |