Alternate Catalog No. : ZVW 3035 USLECCK V2
Catalog No. : ZVW3035USLECCKV2
Description: ALUM QUICK DISC TRANS CONN
UPC: 783786556953
Aluminum, Quick Disconnectable, Insulated Transformer Kit, #6 - 500 kcmil, Aluminum and Copper, Stud size 5/8 inch and 1 inch, Six Conductor, C for Compound, K for Kit containing 2 insulated and 1 uninsulated connector. 5-11/16 inches, EC (encapsulated bar with PVC instead of using a boot), C- compound, K - Kit - Version 2
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws on Top
- A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
- ZVW-USL Series Fits Both 5/8 inch or 1 inch Studs
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
length 5-11/16 inch |
Documents/Support Tools
|
SDS |