Alternate Catalog No. : ZVW 3035 URSLC 2/0
Catalog No. : ZVW3035URSLC2/0
Description: Z BAR TFR CONN 6-500 3 OVER 3 1 SL
UPC: 783786761104
Aluminum Z Bar Transformer Connector, #6-500 kcmil, 3 Over 3, Length 5-21/32 inch. (1) Streetlight, Universal Stud With Clear PVC Cover
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws on Top
- A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
- ZVW-USL Series Fits Both 5/8 inch or 1 inch Studs
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
5.66 inch long |
Documents/Support Tools
|
SDS |