Alternate Catalog No. : ZVW 3033 USLR BOOT
Catalog No. : ZVW3033USLRBOOT
Description: CLEAR PVC COVER FOR Z 3033 USLR
UPC: 783786761081
Lock-On Clear PVC Boot/Cover For Z 3033 USLR. Length 7-21/32 inch x 3-5/8 inch. Ten 3/8 inch Diameter Thru Holes, Six 7/8 inch Half Moon Cuts, One 7/16 inch Diameter Hole.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws on Top
- A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
- ZVW-USL Series Fits Both 5/8 inch or 1 inch Studs
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Z 3033 USLR, Lock-On Clear Insulating PVC, Length 7.656 inch |
Classifications
|
Brand Name |
Homac |