text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZVW 2043-58 SL BOOT

Catalog No. : ZVW2043-58SLBOOT

Description:  LOCKON PVC BOOT

UPC: 783786055456

Lock-on Clear PVC Boot, Fully insulated, for 6 position Disconnectable Secondary Transformer Connector, 5/8 inch Stud size, Cable range 12 - 350, Fits Connector Length 4-1/4 inch x 2-7/32 inch. Six Half Moon Cuts
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • Easy to Install with All Screws on Top
  • A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Connector and cable seal

Special Features

for Disconnectable Secondary Transformer Connector, Lock-On Clear Insulating PVC, Length 4-3/8 inch

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant