text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZVW 2043-58 SL

Catalog No. : ZVW2043-58SL

Description:  TRANS CONN W/CVR 6POS 350

UPC: 783786824540

Aluminum Universal Quick Disconnect Transformer Connectors - ZVW-USL Series, cable range 12-350, Streetlight #14 - 2, length 4-1/4 inch, stud type 5/8, outlets 6. Clear PVC Cover. (1) 9/16-18 x .75 inch Tin Plated Screw, (6) 5/8-18 x .937 inch Tin Plated Screw, (1) 5/8-18 x .468 inch Tin Plated Screw.
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • Easy to Install with All Screws on Top
  • A 5/16 inch Hex Wrench Does it All - including the Street Light Outlet
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

Meets or Exceeds ANSI C119.4 Specifications

Dimensions

Size

length 4-1/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here