Catalog No. : ZVW-6867-K3
Description: AL INS TFR CONN KIT 6-500
UPC: 75114424851
Aluminum Zeebar Insulated Transformer Connector Kit, #6-500 kcmil, Total of 3 Connectors, Two Connectors with Boots, One Bare Connector, Includes Hardware Kit, Less Than 1000 Volts.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical underground bus connector |
Specifications
Connection |
Mechanical |
Conductor Range |
#6 to 500 kcmil |
Material |
Aluminum |
Finish |
Bare |
Insulation |
Cover Boot on 2 of 3 Connectors |
Classifications
Brand Name |
Homac |
Standard |
Meets or Exceeds ANSI C119.4 Specifications |