Alternate Catalog No. : ZVS 5033-1 SL
Catalog No. : ZVS5033-1SL
Description: AL INS TFR CONN NO12-350 8 COND 1IN
UPC: 783786760961
Keebar Aluminum Insulated Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 1 inch, Eight Conductor. Includes Screws, (1) 600 Black Cap and Clear PVC Cover
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.709 inch |
Documents/Support Tools
|
SDS |