Alternate Catalog No. : ZVS 4045 USLCK
Catalog No. : ZVS4045USLCK
Description: AL INS TFRCONN NO6-500 8COND OX KIT
UPC: 783786760947
Keebar Aluminum Insulated Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, Eight Conductor with Oxide Inhibitor. Option K is for kit containing one un-insulated and two insulated connectors, Includes Screws, (3) 4/0 Pink Cap, (3) 600 Black Cap and (2) Clear PVC Covers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.421 inch |
Documents/Support Tools
|
SDS |