text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZVS 3053-58 SL V1

Catalog No. : ZVS3053-58SLV1

Description:  AL INS TFR 12-350 8COND 5/8 INCH MH

UPC: 783786760916

Keebar Aluminum Insulated Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch, Eight Conductor. Clear PVC Cover, Pink 4/0 Cap, Grease, 9/16-18 x .74 Tin Plated Screw, 5/8-18 x .937 Tin Plated Screw. Connector 5.25 inch, Cover 6.092 inch. Option V1 - Mount Hole Variation
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Material

Aluminum

Finish

Bare

Insulation

PVC Cover

Classifications

Brand Name

Homac

Dimensions

Size

Length 5.25 inch

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

SDS

Click here