Alternate Catalog No. : ZVS 3053-58 SL
Catalog No. : ZVS3053-58SL
Description: AL INS TFR 12-350 8COND 5/8 INCH
UPC: 783786760909
Keebar Aluminum Insulated Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch, Eight Conductor. Clear PVC Cover, (1) Black 3/0 Cap, #6 and #8 Red Caps, Grease, 9/16-18 x .75 Tin Plated Screw, 5/8-18 x .937 Tin Plated Screw, 5.8-18 x 1.203 Tin Plated Screw. Connector 4.844 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.844 inch |
Documents/Support Tools
|
SDS |