Alternate Catalog No. : ZVB 3035 CPK 3
Catalog No. : ZVB3035CPK3
Description: AL INS PEDCONN NO6-500 KCMIL-3 BARS
UPC: 783786760831
Zeebar Aluminum Insulated Pedestal Connector Kit, Wire Size #6 to 500 kcmil, Aluminum and Copper. Kit contains Three Clear PVC Coated Insulated Bars, Oxide Inhibitor and (18) Red Caps, and Screws. Bar Length 3-5/16 inch, Height 2-27/32 inch, Depth 2-3/16 inch. Stair Step design with Three Outlets per step. Hardware includes (9) 3/4-16 x 15/16 inch Tin Plated Set Screws and (9) 3/4-16 x 1-1/4 inch Tin Plated Set Screws .
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Doubles Cable Capacity
- ZVB Series Features Clear PVC Encapsulation to Enable Safe Installations and Disconnects - and Provide Insulation
- Easy to Install - All Screws are on Top, and a 5/16 inch Hex Wrench is All you Need
- Dual-Rated to Accept Copper or Aluminum Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
3 Pack, includes Hardware |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Insulation |
yes |
|
Mounting |
Pedestal |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Wire Size |
#6 to 500 kcmil |
Documents/Support Tools
|
SDS |