text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZVB 3033 C

Catalog No. : ZVB3033C

Description:  INSUL AL PED CONN 12-350 6OUTL OI

UPC: 783786760817

Insulated Aluminum Pedestal Connector - ZVB Series, Outlets 6, Length 3 1/4 inches, Cable Range #12-350, with Oxide Inhibitor
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Zeebar Design Doubles Cable Capacity
  • ZVB Series Features Clear PVC Encapsulation to Enable Safe Installations and Disconnects - and Provide Insulation
  • Easy to Install - All Screws are on Top, and a 5/16 inch Hex Wrench is All you Need
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Insulation

yes

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

#12 to 350 kcmil

Documents/Support Tools

SDS

Click here