Catalog No. : ZU501EG-10
Description: UNIV BEAM CLAMP E GALV
UPC: 616013121245
Clamp, Channel to Beam, Height 3-3/16 Inches, Plate Width 3 Inches, Plate Length 2-3/8 Inches, Plate Thickness 13/16 Inch, Electro-Galvanized Steel, For use with A-1200, B-1200, C-1200, A-1400, B-1400 and B-1402 Series Channels
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with A-1200, B-1200, C-1200, A-1400, B-1400 and B-1402 Series Channels |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
3-3/16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |