Alternate Catalog No. : ZSLS 3035 USL
Catalog No. : ZSLS3035USL
Description: AL INS TFR CONN NO6-500 6 COND
UPC: 783786760756
Keebar Aluminum Transformer Connector, #6 - 500 kcmil, Stud 5/8 inch and 1 inch, Six Conductor. Cut Length 5.297. Includes Hardware and Pink 4/0 Cap, Black 600 Cap and Grease
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Cut Length 5.297 inch |
Documents/Support Tools
|
SDS |